Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Building Control Products
  • Valves linear
  • 3-way linear valves, stroke 2,5/6,5mm
  • Three-way control valve PN16, threaded connections DN15-50, V5078B
  • Three-way control valve PN16, conical sealing DN15/20, V5823A
  • Three-way/bypass control valve PN16, conical sealing DN15/20, V5823C
  • Three-way control valve PN16, flat sealing DN15/20, V5833A
  • Three-way/bypass control valve PN16, flat sealing DN15/20, V5833C
  • Three-way control valve PN16, flat sealing DN25-40, V5833A

Three-way control valve PN16, conical sealing DN15/20, V5823A

v5823age23
For individual room control, fan coil units and small re-heaters/re-coolers; hot water or cold water (max. 50% glycol), water quality VDI2035.
Valve series V5823A
Valve type 3-way mixing
Medium type water
Materials body brass, stem stainless steel, plug brass
Action to open stem down
Media temp. 2 ... 120 oC
Static pressure PN16
Port connection type ext. thread con. sealing
Additional description Valves are supplied with adjustment cap (not for on/off types). If the main-port (A-AB) is equal percentage, the B-AB port is linear. The valve capacity of B-AB is one stage smaller.
2,5 mm
DN sizeConnection diameterKvs valueClose off pressure with 90N motorClose off pressure with 180N motorStrokeFlow char.Type
mminch kPakPamm  
15G1/21,6150—2,5on/offV5823A4009  PDF
201 1/8" x 142,550—2,5on/offV5823A4017  PDF
6,5 mm
v5823age23
DN sizeConnection diameterKvs valueClose off pressure with 90N motorClose off pressure with 180N motorStrokeFlow char.Type
mminch kPakPamm  
15G1/20,255008006,5mod.equal%V5823A2003  PDF
15G1/20,45008006,5mod.equal%V5823A2011  PDF
15G1/20,635008006,5mod.equal%V5823A2029  PDF
15G1/211502506,5mod.equal%V5823A2037  PDF
15G1/21,61502506,5mod.equal%V5823A2045  PDF
201 1/8" x 142,5—2406,5mod.equal%V5823A2151  PDF
201 1/8" x 142,5501006,5mod.equal%V5823A2052  PDF
201 1/8" x 144—2406,5mod.equal%V5823A2169  PDF
201 1/8" x 144501006,5mod.equal%V5823A2060  PDF
Accessories
DescriptionAdditional Product Type
Compression fitting for DN15 valve, pipe size 15 mmACN-15C
Compression fitting for DN20 valve, pipe size 22 mmACN-20C
Soldering fitting for DN15 valve, pipe size 12 mmACN-15S
Soldering fitting for DN20 valve, pipe size 15 mmACN-20S
External threaded fitting for DN15 valve, pipe size 3/8"ACN-15T
External threaded fitting for DN20 valve, pipe size 1/2"ACN-20T
Service tool to clean/replace insertsWV108
Brush for WV108WV108B
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2010