Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Home Comfort Products
  • Radiator Valves and Thermostats
  • Valves for Compact Radiators
  • Therafix Design - H-Block with TRV Insert
  • Valve Inserts (V200N, V200S)
  • Therafix (V2464, V2474) connection block with integrated TRV for compact and six-point radiators
  • Verafix-VK (V2461, V2471) connection block for compact and six-point radiators
  • Verafix-VKE (V2476) connection block for compact and six-point radiators
  • Verafix-EK (V2465, V2466) radiator lockshield valves with special connections for compact and six-point radiators
  • Verafix-EK-MES (V2467) set of radiator lockshield valves with pre-setting and measuring support for compact radiators
  • Verafix-VKE H-Block for Compact and 6-point Radiators (V2495)
  • Verafix-VKE H-Block for Compact (V2496)

Therafix Design - H-Block with TRV Insert

v2881rsl15ge25
The new Honeywell Design Line is particularly styled for use with design radiators. With their high class appearance they perfectly fit to all kinds of ambients.
• The Therafix Design is used to connect design radiators with 50mm connection distance to two-pipe hydronic heating systems. Therafix Design is equipped with a pre-settable TRV insert in the supply, a pre-settable lockshield insert in the return and an M30 x 1.5 thermostat thread.
For water-based heating systems.
Materials Valve housing made of brass with chrome or white (RAL 9016) surface; Valve insert made of brass with EPDM O-rings and soft seals and stainless steel spindle; Protection cap made of plastic; Union-nut and tailpiece made of chrome plated brass with EPDM O-ring
Shut-off facility yes
Pre-setting yes
Draining/filling support yes
Place in installation supply
Medium type water or water-glycol mixture according to VDI 2035
Media temp. 2 ... 130 oC
Static pressure PN10
DN size 15 mm
Port connection type external threads
Heat exchanger connection 1/2 inch
Design white
Body patternType
angleV2881RSL15  PDF
angleV2881LSL15  PDF
straightV2881DSL15  PDF
Design chrome
v2882rsl15ge25
Body patternType
angleV2882RSL15  PDF
angleV2882LSL15  PDF
straightV2882DSL15  PDF
Valve Accessories
DescriptionAdditional Product Type
Manual design handwheel, white (RAL9016)VA2200C001
Manual design handwheel, chromeVA2200C002
Rosette white (RAL9016) for wall covering; 40 x 12mmVA2201D012
Rosette white (RAL9016) for wall covering; 40 x 14mmVA2201D014
Rosette white (RAL9016) for wall covering; 40 x 15mmVA2201D015
Rosette white (RAL9016) for wall covering; 40 x 16mmVA2201D016
Rosette white (RAL9016) for wall covering; 40 x 18mmVA2201D018
Rosette white (RAL9016) for wall covering; 40 x 20mmVA2201D020
Rosette chrome for wall covering; 40 x 12mmVA2201E012
Rosette chrome for wall covering; 40 x 14mmVA2201E014
Rosette chrome for wall covering; 40 x 15mmVA2201E015
Rosette chrome for wall covering; 40 x 16mmVA2201E016
Rosette chrome for wall covering; 40 x 18mmVA2201E018
Rosette chrome for wall covering; 40 x 20mmVA2201E020
Accessories - Pipe Connections
DescriptionAdditional Product Type
Connection for copper pipe (1 pcs.); 24 x 19 x 12mmVA720C1200
Connection for copper pipe (1 pcs.); 24 x 19 x 14mmVA720C1400
Connection for copper pipe (1 pcs.); 24 x 19 x 15mmVA720C1500
Connection for copper pipe (1 pcs.); 24 x 19 x 16mmVA720C1600
Connection for PE-X pipe (1 pcs.); 24 x 19 x 12 x 1,1mmVA721C1211
Connection for PE-X pipe (1 pcs.); 24 x 19 x 14 x 2mmVA721C1420
Connection for PE-X pipe (1 pcs.); 24 x 19 x 16 x 1,5mmVA721C1615
Connection for PE-X pipe (1 pcs.); 24 x 19 x 16 x 2mmVA721C1620
Connection for PE-X pipe (1 pcs.); 24 x 19 x 18 x 2mmVA721C1820
Connection for multilayer pipe (1 pcs.); 24 x 19 x 14 x 2mmVA722C1420
Connection for multilayer pipe (1 pcs.); 24 x 19 x 16 x 2mmVA722C1620
Connection for multilayer pipe (1 pcs.); 24 x 19 x 18 x 2mmVA722C1820
Connection for multilayer pipe (1 pcs.); 24 x 19 x 20 x 2mmVA722C2020
Service parts
DescriptionAdditional Product Type
Valve insertVS1200SLGB01
Service tool to replace valve insertVA8200A001
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009