Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Home Comfort Products
  • Thermostats, Timers
  • Room thermostats
  • Digital room thermostat, DT90
  • Wireless room thermostat, DT92
  • Room thermostat 230Vac with SPST output, T4360A frost protect
  • Room thermostat 230Vac with SPST output, T4360 heat
  • Room thermostat 230Vac with SPST output, T4360 heat/cool
  • Room thermostat 230 Vac, with SPDT output, T6360
  • Room thermostat 24Vac with SPST output, T8360

Room thermostat 230Vac with SPST output, T4360 heat

t4360uk07
Wall mounted line voltage room thermostat.
For special applications involving control of gas valves, zone valves, circulation pumps, ventilators, boilers etc. in heating systems.
Approvals CE
Protection class IP30
Terminal max. wire size 4 mm2
Temp. setpoint range 10 ... 30 oC
Differential fixed 1 oC
Temperature element vapour filled
Temp. element place built in
Heating /Cooling application Heating only
Earthing double insulated
Housing (HxWxD) 83 mm | 83 mm | 40 mm 
Additional description Lamp is supplied potential free, and can be wired to indicate operating mode, or boiler lock out.
Suitable forHeat anticipatorManual operation functionsSwitch function/capacityLamp functionTemperature scaleTamperproof coverProduct literature languageType
electric heat——16 A———MultilingualT4360B1007  PDF
electric heat——16 A———EnglishT4360B1015  PDF
electric heat——16 Aheating on——MultilingualT4360B1031  PDF
electric heat——16 A—1..5—EnglishT4360B1080  PDF
electric heat——16 A——suppliedEnglishT4360B1098  PDF
heating•on/off switch10(3) A———MultilingualT4360C1021  PDF
night setback•on/off switch10(3) A———MultilingualT4360C1039  PDF
night setback•—10(3) A———MultilingualT4360E1000  PDF
night setback•—10(3) A———EnglishT4360E1018  PDF
thermal actuator•—2(2) A———MultilingualT4360F1008  PDF
Accessories
DescriptionAdditional Product Type
Range stops for limitation of setpoint adjustment (20 pieces)F42006646 001
Opaque tamperproof cover to prevent thermostat from damageF42007110 001
Transparent tamperproof cover to prevent thermostat from damageF42007110 002
Wall-plate to allow mounting onto different wall-boxesF42007789 001
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2010