Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Building Control Products
  • Actuators
  • Fire Damper actuators
  • Fire Damper actuator 20 Nm

Fire Damper actuator 20 Nm

s20230fge51
Fast-acting two-position spring return actuator for on/off damper control. The actuator accepts an on/off signal from a single-pole, singlethrow (SPST) controller. Reversible mounting allows actuator to be used for either clockwise (cw) or counterclockwise (ccw) spring rotation.
Rated for applications according to UL555S.
Protection class IP54 when mounted on a horizontal shaft
End switch function/capacity models with 2 SPDT switches 250 V 5(3) A; fixed setting at 7o and 85o
Shaft mounting for round shafts 13..26 mm; square shafts 13..19 mm
Spring return yes
Spring return timing 15 s
Runtime 15 s
Cable length 1 m
Torque 20 Nm
Power supplyEnd switchesType
Vac | VA  
24 | 45 —S2024-F  PDF
24 | 45 2S2024-F-SW2  PDF
230 | 35 —S20230-F  PDF
230 | 35 2S20230-F-SW2  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009