Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Building Control Products
  • Actuators
  • Damper actuators
  • Damper actuator 5/10 Nm, SmartAct
  • Damper actuator 20/34 Nm, SmartAct
  • Damper actuator 10/20 Nm, SmartAct springreturn

Damper actuator 10/20 Nm, SmartAct springreturn

s1024ge51
Direct-coupled actuator with self-centering shaft adapter.
For air dampers, air handlers, ventilation flaps, louvers and VAV-units.
Protection class IP54
Position indication rotational angle scales 0..90o, 90..0o
End switch function/capacity models with 2 SPDT switches 250 V, 3 (1,5) A; fixed setting at 7o and 85o
Shaft mounting for round shafts 10..27 mm; square shafts 13..19 mm
Spring return yes
Manual operation yes
Spring return timing 20 s
Additional description
• Rotation direction selectable by flipping the actuator 180o around its vertical axis.
• Actuator supplied with complete package mounting parts.
• Autoadapt dipswitch. With this function the full span of the control input signal will be used for the applicable angle or rotation.
• Actuators come with detachable wiring box.
• Actuator can be locked and manually wound.
For damper area of 2 square meters
Power supplyControl input signalEnd switchesPosition feedbackRuntimeTorqueDamper areaType
Vac | VA   s;50HzNmm2 
24 | 8/30 2-ptoptional—45102S1024-2POS  PDF
24 | 8/30 2-pt2—45102S1024-2POS-SW2  PDF
230 | 13/45 2-ptoptional—45102S10230-2POS  PDF
230 | 13/45 2-pt2—45102S10230-2POS-SW2  PDF
24 | 5/14 0/2..10V=;3-ptoptional0..10V=90102S10010  PDF
24 | 5/14 0/2..10V=;3-pt20..10V=90102S10010-SW2  PDF
For damper area of 4 square meters
Power supplyControl input signalEnd switchesPosition feedbackRuntimeTorqueDamper areaType
Vac | VA   s;50HzNmm2 
24 | 8/40 2-ptoptional—45204S2024-2POS  PDF
24 | 8/40 2-pt2—45204S2024-2POS-SW2  PDF
230 | 13/60 2-ptoptional—45204S20230-2POS  PDF
230 | 13/60 2-pt2—45204S20230-2POS-SW2  PDF
24 | 5/16 0/2..10V=;3-ptoptional0..10V=90204S20010  PDF
24 | 5/16 0/2..10V=;3-pt20..10V=90204S20010-SW2  PDF
Optional accessories
DescriptionAdditional Product Type
End switch kit, with 2 SPDT freely adjustable end-switchesSW2  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009