Honeywell
  • Honeywell.com
  • HOME
  • ABOUT US
  • PRODUCTS
  • OEM-SOLUTIONS
    • Combustion Solution
    • HVAC Solutions
  • CONTACT US
  • Catalogue Start
  • Sitemap
  • type
  • Help
  • Building Control Products
  • Actuators
  • Damper actuators
  • Damper actuator 5/10 Nm, SmartAct
  • Damper actuator 20/34 Nm, SmartAct
  • Damper actuator 10/20 Nm, SmartAct springreturn

Damper actuator 5/10 Nm, SmartAct

n05010ge51
Direct coupled actuators for air dampers, ventilation flaps, louvers and VAV-units.
Protection class IP54
End switch function/capacity SPDT switch 230 V, 5(3) A for models with end switch
Shaft mounting for round shafts 8..16 mm; square shafts 6..13 mm
Built in rotation limiter yes
Manual operation yes
Position feedback optional
Additional description
• removable wiring box for direct wiring to and from controller
• rotation direction selectable by switch
• adjustable mechanical end limits included
• 24 Vac models also suitable for 24 Vdc
For damper area of 1 square meter
Power supplyControl input signalEnd switchesRuntimeTorqueDamper areaType
Vac | VA  s;50HzNmm2 
24 | 6 2/3-ptoptional11051N0524  PDF
24 | 6 2/3-pt211051N0524-SW2  PDF
230 | 6 2-ptoptionalmax. 11051N05230-2POS  PDF
24 | 6 0/2..10V=;2/3-ptoptional90/11051N05010  PDF
24 | 6 0/2..10V=;2/3-pt290/11051N05010-SW2  PDF
For damper area of 2 square meters
Power supplyControl input signalEnd switchesRuntimeTorqueDamper areaType
Vac | VA  s;50HzNmm2 
24 | 6 2/3-ptoptional110102N1024  PDF
24 | 6 2/3-pt2110102N1024-SW2  PDF
230 | 6 2-ptoptionalmax. 140102N10230-2POS  PDF
24 | 6 0/2..10V=;2/3-ptoptional90/110102N10010  PDF
24 | 6 0/2..10V=;2/3-pt290/110102N10010-SW2  PDF
Optional accessories
DescriptionAdditional Product Type
Auxilliary switch kit, with 2 SPDT freely adjustable switches, IP54, cable 1 mSSW2-1M  PDF
Potentiometer kit 10 kohm, IP54, cable 1 mSP10K-1M  PDF
Privacy Statement | Terms and Conditions | Imprint

Copyright Honeywell Inc. 2009