Wireless room thermostat, DT92
 |
| Room thermostat and relay box, with 2-way RF-communication between these units. The thermostat is non-programmable; it has a large LCD display and simple user interface. |
For general purpose control of boilers, zone valves, pumps, thermal actuators, electric heaters and fan-coil units.
| • |
self-learning TPI Fuzzy logic control |
| • |
adjustable proportional band |
| • |
adjustable on/off time |
| • |
frost protection |
| • |
setpoint limits |
| • |
fail-safe operation |
| • |
installer mode |
| • |
transmission and signal strength features |
|
|
| Approvals |
CE |
| Protection class |
IP30 |
| Switch function/capacity |
relay box with SPDT-switch 24..230 Vac, 5 A resistive, 3 A inductive; potential free |
| Power source |
| • |
relay box: 230 V, 1 VA |
| • |
thermostat: battery powered, 2 x 1,5 V AA Alkaline cells |
|
| Battery life |
minimum 2 years |
| Terminal max. wire size |
2,5 mm2 |
| Temp. setpoint range |
5 ... 35 oC |
| Control output signal |
on/off |
| Manual operation functions |
-off/standby, -setpoint, -ECO |
| Display functions |
thermostat:
| • |
room temperature, setpoint, off/standby mode, relay status, RF communication, ECO mode and countdown |
| • |
frost protection, internal fault, battery low, loss of RF communication |
|
| LED functions |
relay box:
| • |
green LED for relay on/off status, transmission test |
| • |
red LED for status in RF binding or reset modes, loss of RF communication |
|
| Product literature language |
multilanguage user guide included in package |
| Earthing |
double insulated |
| Housing (HxWxD) |
92 mm | 90 mm | 27/30,5 mm |
| Model | Type |
| standard | DT92A1004  | | with ECO button for up to 24h energy-saving setback with adjustable setpoint | DT92E1000  |
|