Inverters 0,37..5,5kW, IP20, SmartDrive Compact
 |
| Variable frequency drives for induction motors, with built-in RFI filters. EMC and LVD compliant. |
| SmartDrive Compact is a compact size micro inverter with easy operation and commissioning. The product offers good possibilities to be used with various applications with high functionality software and 1 rating which can be used in both variable torque (HVAC applications) and constant torque (machines in industrial or process installations). |
|
| Features |
| • |
Start up wizard |
| • |
Integrated RFI-filters |
| • |
Flexible side by side mounting with screws or DIN-rail as standard |
| • |
Compact size |
| • |
Single rating suitable for both pump and fan or machine applications |
| • |
Maximum ambient temperature 50 oC |
| • |
Easy to use single software package with high functionality |
| • |
Parameter upload/download even without powering the inverter with COMP-LOADER accessory |
| • |
6 kHz switching frequency for silent motor operation |
| • |
Configurable Inputs and Outputs |
| • |
Inputs/Outputs: 2 analog inputs (1 voltage + 1 current), 6 digital inputs, 3 digital outputs (2 relays + 1 open collector), 1 analog output (mA) and Modbus RTU |
|
| Series |
SmartDrive Compact |
| RFI-filter |
integrated |
| Output frequency |
0 ... 320 Hz |
| Frequency resolution |
0,01 Hz |
| Serial communication |
Modbus RTU |
| Immunity |
fulfills all EMC immunity requirements |
| Emissions |
EN61800-3 (category C2), C-Tick |
| Safety |
EN50178, EN60204-1, EN60950, IEC61800-5, CE, UL, cUL |
| Protection class |
IP20 |
| Voltage | Input phase | Low overload (for Fan/Pump) | Low overload Icont | High overload (for Machines) | High overload Icont | Brake chopper | Type |
| | | kW | A | kW | A | | |
| 230V | 1 | 0,37 | 2,4 | 0,37 | 2,4 | — | COMP230-P37-20  | | 230V | 1 | 0,75 | 3,7 | 0,75 | 3,7 | — | COMP230-P75-20  | | 230V | 1 | 1,1 | 4,8 | 1,1 | 4,8 | — | COMP230-1P1-20  | | 230V | 1 | 1,5 | 7 | 1,5 | 7 | — | COMP230-1P5-20  | | 230V | 1 | 2,2 | 9,6 | 2,2 | 9,6 | — | COMP230-2P2-20  |
| Voltage | Input phase | Low overload (for Fan/Pump) | Low overload Icont | High overload (for Machines) | High overload Icont | Brake chopper | Type |
| | | kW | A | kW | A | | |
| 400V | 3 | 0,55 | 1,9 | 0,55 | 1,9 | — | COMP400-P55-20  | | 400V | 3 | 0,75 | 2,4 | 0,75 | 2,4 | — | COMP400-P75-20  | | 400V | 3 | 1,1 | 3,3 | 1,1 | 3,3 | — | COMP400-1P1-20  | | 400V | 3 | 1,5 | 4,3 | 1,5 | 4,3 | integrated | COMP400-1P5-20  | | 400V | 3 | 2,2 | 5,6 | 2,2 | 5,6 | integrated | COMP400-2P2-20  | | 400V | 3 | 3 | 7,6 | 3 | 7,6 | integrated | COMP400-3P0-20  | | 400V | 3 | 4 | 9 | 4 | 9 | integrated | COMP400-4P0-20  | | 400V | 3 | 5,5 | 12 | 5,5 | 12 | integrated | COMP400-5P5-20  |
|