premiXengine - Honeywell - Environmental & Combustion Controls EMEA
premiXengine - Home Page - System Description - Fan Performance - Photo - Video - 3D View - Downloads - Contacts
     
 

Nominal P/Q curve (20.8 mm venturi, 230 V)



Capacity & Modulation Range


■ The system is intended for premix applications up to 40 kW net input
■ Achievable capacity depending on appliance resistance and selected venturi
■ Modulation range 1:5 with appropriate venturi size selected

Electrical Connections

■ Gas valve: VK4115V = 230 Vrac / VK8115V = 24 Vrac

Fan

■ Power supply:
■ Speed control:
High signal:
Low signal:
■ Tacho signal:

_

230 V AC
PWM, frequency 1 KHz - 6 KHz
1.2 - 3 mA
< 0.2 mA
Fan speed x 2, open collector output



 
     
Honeywell - Environmental & Combustion Controls EMEA