| Room Controls |
| We offer a complete product portfolio for room control applications.
|
| Thermostats
T4360 / T6360 / T8360 This is a range of line voltage and low voltage mechanical thermostats, designed to provide accurate on/off control for a variety of heating and some cooling systems. XE70 This is a range of line voltage and low voltage mechanical thermostats with integrated manual switches, designed to provide accurate on/off control for stand alone fan-coil systems, small air-conditioners and heat-pumps. XE90 |
| Chronotherms
All products in the OEM Unique Chronotherm range feature attractive styling, easy installation, and are supplied complete with batteries, instructions and an installation kit. These programmable thermostats provide automatic time and temperature control of radiator and warm air heating systems. The unit can directly switch the boiler, circulating pump, motorised zone valve, or warm air heater. The switch contacts are voltage free. The units are ideal for control of combi boilers and additional zones in a conventional central heating system. The proportional plus integral control form ensures that the temperature is maintained at the set point over a wide range of heating loads. A combination of membrane keypad and sliding switch (7 day version) ensures easy programming and operation. |
| top |