Industrial
Complete Burner Systems

Complete Burner Systems

Complete system of burner, pipe-train, control panel and, where required, a combustion chamber.

Industrial Combustion Technology covers a complex area with a vast field of applications where each can be approached with many alternative solutions. The professional proceedings to industrial combustion technology requires simultaneously - analysis, detailed application knowledge, experience and state-of-the-art combustion equipment. We are fulfilling these requirements thanks to our solid commitment to research and development.

VE4000 Series

VE4000 Series

Class "A" Solenoid Valve, normally closed, available from DN10-DN100

Gas + Oil Safety Shut-off Valves

Gas + Oil Safety Shut-off Valves

Compliant with highest safety standards in the industry, designed to instantly shut off fuel supply in emergencies or stopping burner systems.

R4343/4348 Flame Switches

R4343/4348 Flame Switches

Industrial flame switches for all burner sizes. Enables self-checking applications and parallel supervision of multiple burners.

EC/RM7800 Burner Controllers

EC/RM7800 Burner Controllers

Microprocessor based controllers for high capacity gas and oil burners.

HUPF

HUPF

Pressure regulator with/without incorporated filter.

Modutrol IV

Modutrol IV

Motor spring and non-spring return motors, controlling dampers and valves.

C70xx UV Flame Sensors

C70xx UV Flame Sensors

UV flame sensors to be used with EC/RM7800 controllers and R4343/4348 flame switches. Self-checking and explosion proof versions are available.

Dxx Burner Controllers

Dxx Burner Controllers

Microprocessor based controllers for low and mid-range capacity gas and oil burners.

Gas Pressure Switches

Gas Pressure Switches

for standard gas and industrial applications.

Gas Filter

Gas Filter

DN 25 – DN150.